Picture
Part No.
& Additional
Views
Description
Frequency
(MHz)
Gain
Connector
USA & Canada +1 (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
Picture
Part No.
& Additional
Views
Description
Frequency
(MHz)
Gain
Connector
![]() |
PE51028 | Fixed Antenna Operates From 902 MHz to 928 MHz With a Nominal 5 dBi Gain N Female Input Connector |
902-928 |
5 |
N |
|||||
![]() |
PE51096 | Dome Dual Band Antenna Operates From 806 MHz to 2.5 GHz With a Nominal 3 dBi Gain N Female Input Connector |
806 to 2500 |
3 |
N |
|||||
![]() |
PE51OM1021 | 800/900 MHz 10 dBi Dual Slant Polarization Omni antenna |
824-928 |
10 |
N |
|||||
900 MHz Omnidirectional Antennas from Pasternack
900 MHz omnidirectional antennas from Pasternack offer multiple solutions for your ISM, RFID, LoRa and other applications. Including options of SMA, Reverse Polarity SMA, N, TNC and MX connectors, Pasternack's selection of 900 MHz omnidirectional antennas make connection as user friendly as possible. With the changing state of the world, hands free monitoring and access via RFID and other protocols is of the utmost importance. With rugged weatherproof designs, a variety of gains, and options for polarization, deployments using Pasternack omnidirectional antennas provide reliable coverage and signal integrity.
Pasternack’s 900 MHz omnidirectional antennas for ISM, RFID, LoRa and other applications are in-stock and ready to ship today.
For a complete list of Pasternack's products please click here
© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451